eo_logo
 
Product added to cart

5mW, 635nm Laser Bat Power ZAT, 60° X-Hair

×
Stock #19-540 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$420.00
Qty 1-9
C$420.00
Qty 10+
C$378.00
Volume Pricing
Request Quote
Get Product Downloads
Output Power (mW):
5
Wavelength (nm):
635.00
Weight (g):
162
Power Requirement:
1 AA Battery (Not Included)
Style:
Crosshair
Output Type:
Free Space
Laser Class - CDRH:
1M
Color:
Red
Fan Angle (°):
60.00
Focus Range:
Up to 1,500mm
Length (mm):
124.00
Environmental Rating:
IP40

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Bright Red 635nm Wavelength
  • Line, Crosshair, or Dot Projection
  • Battery Powered Operation with a Fixed Focus
  • Sturdy, Metal Housing

Z-Laser ZAT Battery Powered Lasers are ideal for positioning and alignment applications. Their battery powered design provides maneuverability by removing the need for a fixed power supply. IP40 rated, shock proof, and vibration proof with a sturdy, metal housing makes these lasers excellent for harsh environments and repeated use. Z-Laser ZAT Battery Powered Lasers are suitable for use in industrial environments such as Automotive, Paper, Wood, Ceramic, and Metal. Available with 1 or 5mW output powers, the lasers utilize one AA battery (not included) ensuring easy maintenance and an extended lifetime.