eo_logo
 
Product added to cart

5mW, 980nm Alignment Laser Diode

Red and IR Alignment Laser Diode

×
Stock #19-457 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$533.40
Qty 1+
C$533.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Laser Class - CDRH:
IIIb

Physical & Mechanical Properties

Length (mm):
36.00

Optical Properties

Wavelength (nm):
980.00
Wavelength Tolerance (nm):
±5
Beam Diameter (mm):
3.5 typical
Beam Divergence (mrad):
<5.0
Color:
infrared

Electrical

Output Power (mW):
5
Modulation Frequency (kHz):
0 - 10

Hardware & Interface Connectivity

Operating Voltage (V):
5
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-818
Europe: #73-818
Japan: #13-640
Korea: #33-770
China: #73-818

Environmental & Durability Factors

Operating Temperature (°C):
-10 to 50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Focus Adjustable
  • TTL Modulation up to 10kHz
  • 635nm, 780nm, 808nm, 850nm, and 980nm Wavelength Options

Red and IR Alignment Laser Diodes are available in output powers from 1 to 100mW at 635nm, 780nm, 808nm, 850nm, and 980nm wavelengths. These low cost laser diode modules combine drive electronics and beam collimating optics, making them ideal for OEM integration applications. Red and IR Alignment Laser Diodes feature TTL Modulation up to 10kHz and are best utilized in alignment applications or systems with simple detectors.

Note: Power supply and mounting bracket are sold separately.

Accessories

Title CompareStock Number  Price Buy
5V DC/2.4A Power Supply & Plug Adapters #73-818 New C$56.00 Qty 10+ C$50.40   Request Quote
  • Contact Us
    ×
635nm, 30° Single Line Projection Head #37-094 C$300.48   Request Quote
  • In Stock
    ×
780nm, 30° Single Line Projection Head #37-095 C$300.48   Request Quote
  • In Stock
    ×
850nm, 30° Single Line Projection Head #37-096 C$300.48   Request Quote
  • In Stock
    ×
Laser Mounting Clamp #37-143 C$166.24   Request Quote
  • In Stock
    ×

Frequently Purchased Together