eo_logo
 
Product added to cart

5mW Random Polarization, Lasos HeNe Laser

×
Stock #35-209 2-3 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,190.00
Qty 1+
C$1,190.00
Volume Pricing
Request Quote
Get Product Downloads
Laser Class - IEC:
3B
Static Alignment:
Centered to Outer Cylinder: ≤0.5mm
Parallel to Outer Cylinder: ≤1.25
Pointing Stability (mrad/°C):
≤0.1
Longitudinal Mode Spacing, Nominal (MHz):
438.00
Diameter of Laser Head (mm):
45
Length of Laser Head (mm):
388

Product Details

Type of Laser:
HeNe

Physical & Mechanical Properties

Weight (g):
650.00
Length (mm):
388.00

Optical Properties

Polarization:
Random
Wavelength (nm):
632.80
Beam Diameter (mm):
0.8
Beam Divergence (mrad):
≤1.1

Performance

Output Power (mW):
5
RMS Noise:
30Hz – 10MHz: ≤1%

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #35-219
Europe: #35-219
Japan: Not Available
Korea: Not Available
China: Not Available

Additional Info

Laser Class - CDRH:
IIIb

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Excellent Stability
  • Long Lifetime
  • Precise Alignment

Lasos Helium-Neon (HeNe) Lasers have a robust mechanical design, excellent beam quality and long service life of up to 30.000 hours. For ease of system integration Lasos HeNe lasers are designed with tough cylindrical housing that precisely aligns with the beam and provides great protection for the laser tube and internal electronics. Each module requires a specially designed turn-key power supply to provide low noise and high stability output. Lasos Helium-Neon (HeNe) Lasers are ideal for a wide range of demanding applications such as spectroscopy, metrology, industrial measurement or confocal laser scanning microscopy. These lasers are offered in both random and linear polarization, in a variety of milli-watt measurements.  
Note: Power Supply required for operation and sold separately.