eo_logo
 
Product added to cart

5V DC/2.4A Power Supply & Plug Adapters

×
Stock #73-818 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$56.00
Qty 1-9
C$56.00
Qty 10+
C$50.40
Volume Pricing
Request Quote

Specifications

General

Note:
Included Plugs: US, UK, EU, AU, CN, KR, IN

Electrical

Output Power (W):
12
Peak-to-Peak Noise:
60mVp-p
Output Current (A):
2.4

Hardware & Interface Connectivity

Output Voltage (V):
5

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • TTL Modulation up to 10kHz
  • Transverse Mode TEM00
  • Blue, Green, Yellow, and IR Output Wavelengths
  • TEC or Heatsink Required for Operation (Sold Separately)

DPSS Pointing Lasers are diode pumped solid state lasers available in output powers ranging from 1 to 100mW. With their solid state design, these lasers offer excellent mode purity and low divergence, making them ideal for applications that require long projection distances. The turnkey design featuring integrated optics and electronics in a single package is suitable for a variety of plug and play operations. DPSS Pointing Lasers provide high brightness circular output beams and are ideal for many different OEM applications. TEC Controller or heatsink is required to maintain 23°C – 27°C operating temperature range.

Note: Power supplies, TEC Controller (#19-476), Line Projection Heads (for 532nm - #37-093)(for 1064nm - #37-097), and mounting brackets (#37-144) are sold separately.

Accessories

Title CompareStock Number  Price Buy
15mm Dia., Laser Diode Mount #37-144 C$166.24   Request Quote
  • In Stock
    ×
30°, 532nm Single Line Projection Head #37-093 C$295.15   Request Quote
  • In Stock
    ×
30°, 1064nm Single Line Projection Head #37-097 C$295.15   Request Quote
  • In Stock
    ×
3V DC Power Supply #19-475 C$133.35   Request Quote
  • In Stock
    ×
TEC Controller for DPSS Pointing Lasers #19-476 C$215.14   Request Quote
  • In Stock
    ×
5V DC/2.4A Power Supply & Plug Adapters #73-818 New C$56.00 Qty 10+ C$50.40   Request Quote
  • Contact Us
    ×

Frequently Purchased Together