eo_logo
 
Product added to cart

5X 120i Compact Microscope Kit

5X 120i Compact Microscope Kit

5X 120i Compact Microscope Kit

×
Stock #71-032 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,890.00
Qty 1+
C$1,890.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More

Specifications

General

Compatible Tube Lens Focal Length (mm):
Focal Length: 120mm
Type:
Microscope Objective
Note:
Basic User Assembly Required
Style:
Infinity Corrected
Manufacturer:
Edmund Optics®
Contents of Kit:
QTY 1 of 15941, 18504, 28781

Physical & Mechanical Properties

Length (mm):
21.50
Length excluding Threads (mm):
21.50
Maximum Diameter (mm):
35
Weight (g):
55

Optical Properties

Horizontal Field of View, 1/2" Sensor:
1.28
Horizontal Field of View, 2/3" Sensor:
1.76
Horizontal Field of View, 1" Sensor:
2.56
Focal Length FL (mm):
24.00
Magnification:
5X
Numerical Aperture NA:
0.14
Resolving Power (μm):
2
Depth of Field (μm):
14.00
Working Distance (mm):
13.5
Wavelength Range (nm):
400 - 700
Field Number (mm):
17.6
Parfocal Length (mm):
35

Threading & Mounting

Mounting Threads:
1" x 32 TPI

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +40

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Optimized Performance up to 1.1” Sensors
  • Includes 120i Plan APO Objective, C-Mount Camera Tube, and Compact Tube Lens Assembly
  • Ideal for Life Science and Industrial Applications

Edmund Optics® 120i Plan APO Infinity Corrected Objective System combine a 120i Plan APO Infinity Corrected Microscope Objective, a compact tube lens, and a C-mount camera tube for ease of selection and purchase. When assembled with a C-mount camera, this system provides excellent optical performance while reducing system size, weight, and overall length. The infinity corrected objectives are designed for a 1.1” sensor and offer a large field of view and reliable image quality for high-throughput imaging applications. Edmund Optics® 120i Plan APO Infinity Corrected Objective System offer exceptional image flatness and color correction over 400-700nm. These objectives are ideal for a range of life science and machine vision applications including microscopy, flow cytometry, pharmaceutical inspection, and assembly line or fault inspection.

Technical Information

Related Products