eo_logo
 
Product added to cart

5X, 95mm, C-Mount Parfocal Adapter

#23-901, 5X, 95mm, C-Mount Parfocal Adapter

#23-901, 5X, 95mm, C-Mount Parfocal Adapter

#23-901, 5X, 95mm, C-Mount Parfocal Adapter
×
Stock #23-901 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$56.00
Qty 1+
C$56.00
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
60.00
Magnification:
5X
Maximum Diameter (mm):
35.00
Mounting Threads:
1" x 32 TPI & C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 43% Smaller than Industry Standard Systems
  • Optimized Performance up to 1.1” Sensor
  • Ideal for Life Science and Industrial Applications
  • Winner of the 2023 Bronze VSD Innovators Award

Edmund Optics® 120i Plan APO Infinity Corrected Objectives are infinite conjugate microscope objectives that offer exception image flatness and chromatic correction over 400-700nm. These objectives were designed for a 1.1” sensor to offer a large field of view and reliable image quality for high-throughput imaging applications. Ideal for life science and machine vision applications such as microscopy, flow cytometry, pharmaceutical inspection, and assembly line or fault inspection.

These objectives won the 2023 Bronze VSD Innovators Award.