eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5X, Bare Gold Canopus® Reflective Beam Expander

TECHSPEC® Canopus™ Reflective Beam Expanders

TECHSPEC® Canopus™ Reflective Beam Expanders Canopus Reflective Beam Expander Mounted on its Side
×
Stock #37-192 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$882.00
Qty 1-5
C$882.00
Qty 6+
C$778.40
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
0
Coating:
Bare Gold
Design Wavelength DWL (nm):
Broadband
Entrance Aperture (mm):
4
Exit Aperture (mm):
20
Expansion Power:
5X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Height (mm):
25.4
Length (mm):
78.30
Surface Quality:
40-20
Type:
Beam Expander
Weight (g):
94
Width (mm):
38.10
Coating Specification:
Ravg >94% @ 700 - 800nm
Ravg >97% @ 800 - 2000nm
Ravg >98% @ 2 - 12μm
Wavelength Range (nm):
700 - 12000
Style:
Fixed Magnification
Surface Roughness (Å):
<50 RMS
Wavefront Error, P-V:
≤λ/8 on-axis for a 1mm Dia. Input Beam

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • HR Coated for UV, Visible, and IR Applications from 250nm to 10μm
  • Multiple Reflective Magnifications from 2X to 5X
  • Monolithic Design for Reduced Thermal Effects and Simplified Alignment
  • Manufactured Using Patented Diamond Turning Technique

TECHSPEC® Canopus® Reflective Beam Expanders are ideal for applications requiring broadband or achromatic beam expansion and a wide variety of light sources. The all-reflective design enables these beam expanders to be used with a variety of lasers including tunable, ultraviolet, and ultrafast sources, while the innovative design ensures high precision with minimal wavefront distortion. A variety of integrated design elements, including reflective flats, threaded holes, and thru-holes, simplify alignment, mounting, and integration into any laser application. The monolithic design ensures performance and stability independent of changes in temperature. TECHSPEC Canopus Reflective Beam Expanders are available in 2X, 3X, and 5X magnifications, along with coating options for the UV, Visible, and IR spectra.

For more cost sensitive applications, Edmund Optics also offers TECHSPEC Scorpii® Nd:YAG Beam Expanders. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders.

Compatible Light Sources

  • UV Lasers (Excimer, Nd:YAG, etc)
  • Infrared Lasers (Nd:YAG, CO2, Quantum Cascade, etc)
  • Ultrafast Lasers (Ti:Sapphire, Fiber, etc)
  • Tunable Lasers (Ti:Sapphire, Dye, Quantum Cascade, etc)

Fixed Laser Beam Expanders