eo_logo
 
Product added to cart

5X Objective, Nikon MTI LE Plan BF

See More by Nikon
5X Objective, Nikon MTI LE Plan BF

5X Objective, Nikon MTI LE Plan BF

×
Stock #29-220 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$854.56
Volume Pricing
Qty 1+ C$854.56 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MUD00055
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Nikon

Optical Properties

Magnification:
5X
Numerical Aperture NA:
0.1
Depth of Field (μm):
27.16
Working Distance (mm):
31.0
Field Number (mm):
22
Parfocal Length (mm):
60

Threading & Mounting

Mounting Threads:
M25x 0.75

Regulatory Compliance

Certificate of Conformance:

Product Details

  • High NA
  • Long Working Distance
  • Parfocal Distance of 60mm For Clear Images

Nikon CFI60 LE Plan EPI Brightfield Infinity Corrected Objectives are designed for Nikon’s CFI60 system, a proprietary optical system combining infinity optics with the superior performance of the CF optical system. Featuring a parfocal distance of 60mm, these objectives have long working distances while maintaining a high numerical aperture, and producing clear images with high contrast and resolution. Various magnification options are available, ranging from 5X to 50X. Nikon CFI60 LE Plan EPI Brightfield Infinity Corrected Objectives are ideal for industrial microscopy applications such as technical cleanliness, steel quality rating, and metallography.