eo_logo
 
Product added to cart

5X ZEISS EC Epiplan Objective

See More by ZEISS
ZEISS EC Epiplan Objectives

ZEISS EC Epiplan Objectives

ZEISS EC Epiplan Objectives ZEISS EC Epiplan Objectives
×
Stock #13-822 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$882.00
Qty 1+
C$882.00
Volume Pricing
Request Quote
Get Product Downloads
Compatible Cover Glass Thickness (mm):
N/A
Field of View (mm):
4.6
Focal Length FL (mm):
33.00
Model Number:
422030-9902-000
Length excluding Threads (mm):
33.20
Magnification:
5X
Maximum Diameter (mm):
30
Numerical Aperture NA:
0.13
Mounting Threads:
M27 x 0.75
Compatible Tube Lens Focal Length (mm):
Focal Length: 164.50mm
Type:
Microscope Objective
Typical Applications:
Fluorescence, BrightField, Differential Interference Contrast, Reflected Light DIC, DIC with circular polarized light
Resolving Power (μm):
2.1
Depth of Field (μm):
16.30
Operating Temperature (°C):
+10 to +40
Operating Humidity:
75% at 35°C
Working Distance (mm):
11.8
Weight (g):
130
Wavelength Range (nm):
480 - 650
Style:
Infinity Corrected
Manufacturer:
ZEISS
Field Number (mm):
23
Parfocal Length (mm):
45
Immersion Liquid:
N/A

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Brightfield, Fluorescence, and Differential Interference Contrast Applications
  • Enhanced Contrast
  • Excellent Color Correction and Flatness of Field

ZEISS EC Epiplan Plan Achromat Infinity Corrected Objectives are plan achromats and feature excellent color correction and flatness of field. Designed to meet the requirements of ISO 19012-1:2013, these objectives are ideal for material microscopy applications. By minimizing stray light, these objectives enhance system contrast making them ideal for reflected light brightfield applications. ZEISS EC Epiplan Plan Achromat Infinity Corrected Objectives have a 23mm field number enabling large areas of magnification.

Note: Tube Lens #13-828 is required when using ZEISS EC Epiplan Plan Achromat Infinity Corrected Objectives with non-ZEISS Infinity Color Corrected (ICS) microscope systems.

Technical Information

Dimensions (mm)
Stock No. EC Epiplan A B C D E F G W.D. PFL Mounting Threads
#13-822 5X 33.20 2.10 6.00 11.6 22.5 30.0 3.9 11.80 45.00 M27x0.75
#13-823 10X 34.00 2.10 6.80 11.6 22.5 30.0 3.9 11.00 45.00 M27x0.75
#13-824 20X 41.80 7.40 3.80 12.6 22.5 30.0 3.9 3.20 45.00 M27x0.75
#13-825 40X 42.80 9.40 2.80 9.1 14.5 30.0 3.9 2.20 45.00 M27x0.75
#13-826 50X 44.05 8.10 5.35 9.0 22.5 30.0 3.9 1.00 45.00 M27x0.75
#13-827 100X 44.15 8.10 5.45 9.0 22.5 30.0 3.9 0.87 45.00 M27x0.75