eo_logo
 
Product added to cart

6 - 10mm FL, C-Mount, Manual Iris, Varifocal 4K Lens

Image represents #22-825: Design will vary by stock number.

Image represents #22-825: Design will vary by stock number.

×
Stock #22-825 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,687.00
Qty 1+
C$1,687.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Varifocal Lens

Physical & Mechanical Properties

Iris Option:
Manual Iris
Length (mm):
46.50
Maximum Diameter (mm):
59
Weight (g):
70

Optical Properties

Horizontal Field of View @ Max Sensor Format:
112 - 44
Working Distance (mm):
500 - ∞
Aperture (f/#):
F/1.7 to closed
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/1.7"

Threading & Mounting

Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 4 - 10mm Focal Length Range for up to 135° Horizontal FOV
  • True 4K, 12 Megapixel Resolution
  • IR corrected for Day or Night

4K Wide Angle Lenses provide a wide range of fields of view for applications with long working distance requirements, allowing for excellent resolution up to 12 megapixels. Available with DC auto-iris, P-iris, and manual iris versions, these lenses are ideal for a wide range of applications including Intelligent Traffic (ITS), remote sensing, security, and robotics. The lenses are IR corrected for use with true Day/Night cameras, providing a bright image in both visible and IR illumination without manual adjustment. Lens mounting options include S-mount (M12), CS-mount, and C-mount with motorized and non-motorized versions available.

Accessories

Title CompareStock Number  Price Buy
High Performance Aluminum Filter Mount #22-829 C$128.80   Request Quote
  • In Stock
    ×
65mm x 46mm x 10mm Motorized Lens Controller #22-830 C$1,344.00   Request Quote
  • In Stock
    ×
60mm x 25mm x 6mm Motorized Lens Controller #22-831 C$1,288.00   Request Quote
  • In Stock
    ×
86mm x 46mm x 14mm Motorized Lens Controller #22-832 C$1,358.00   Request Quote
  • In Stock
    ×

Related Products