eo_logo
 
Product added to cart

6", Blue 470nm, UltraSeal Washdown Bar Light

See More by Advanced Illumination
Advanced Illumination UltraSeal Washdown Bar Lights

Advanced Illumination UltraSeal Washdown Bar Lights

×
Stock #18-625 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,187.20
Qty 1+
C$1,187.20
Volume Pricing
Request Quote
Get Product Downloads
Color:
Blue
Input Voltage (V):
24V
Model Number:
AL247M06-470IC
Operating Temperature (°C):
0 - 60
Dimensions (mm):
171.4 x 42.9 x 24
Wavelength (nm):
470.00
Weight (g):
417
LED Lifetime (hours):
50000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Area Light
Illumination Mode:
Constant
Environmental Rating:
IP69K
Minimum Input Current:
0.35A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • IP69K Certified for Extreme Washdown Environments
  • Proprietary Housing to Prevent Corrosion and Overheating
  • High Intensity Output up to 70,200 Lux
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination UltraSeal Washdown Bar Lights offer intense, direct illumination up to 70,200 Lux while providing maximum protection in extreme environmental conditions. These IP69K certified Bar Lights were designed with a crevice-free design to withstand high temperature wash-down procedures and material buildup. The proprietary nickel-plated aluminum housing makes these bar lights highly corrosion-resistant and eleven times more thermally conductive than stainless steel. Advanced Illumination UltraSeal Washdown Bar Lights are ideal for hygienic and aseptic manufacturing applications, such as prolonged liquid immersion and high-pressure steam cleaning common in food and beverage inspection and processing.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.