eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6" Dia, 24" FL 320-450nm, Spherical Mirror

×
Stock #72-979 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,780.80
Volume Pricing
Qty 1-5 C$1,780.80 each
Qty 6+ C$1,424.64 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Spherical Mirror

Physical & Mechanical Properties

Diameter (mm):
152.40 +1.5/-0
Back Surface:
Ground
Diameter (inches):
6.0
Diameter Tolerance (inches):
+0.06/-0
Edge Thickness ET (inches):
1.00
Edge Thickness ET (mm):
25.40
Edge Thickness Tolerance (%):
+0.0/-15

Optical Properties

Coating Type:
Dielectric
Coating:
Dielectric Mirror (320-450nm)
Wavelength Range (nm):
320 - 450
Effective Focal Length EFL (mm):
609.60
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
BOROFLOAT®SUPREMAX®
Aperture (f/#):
f/4
Coating Specification:
Ravg >98% @ 340 - 488nm (0°, All Polarizations)
Ravg >98% @ 320 - 450nm (45°, All Polarizations)
Ravg >99% @ 320 - 450nm (45°, S-Polarization)
Effective Focal Length EFL (inches):
24.00
Focal Length Tolerance (%):
±2
Surface Accuracy:
λ/4
Surface Quality:
60-40
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 355nm, 20ns, 20Hz

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for Multispectral Focusing Applications
  • Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
  • Multiple Sizes Available

TECHSPEC® Broadband Dielectric Spherical Mirrors are ideal for light collection in multispectral imaging applications. These mirrors feature greater than 99% reflection, significantly better than metal-coated mirrors, and increase system performance by minimizing energy loss. A BOROFLOAT® substrate provides a good combination of performance and value. TECHSPEC® Broadband Dielectric Spherical Mirrors are available in diameters ranging from 25.4 to 152.4mm for ease of system integration. These mirrors collect and focus light without introducing chromatic aberration.

Technical Information