eo_logo
 
Product added to cart

6 Watt, 365nm Lamp Stand

6 Watt, 365nm Lamp Stand, #86-807

×
Stock #86-807 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$296.35
Volume Pricing
Qty 1+ C$296.35 each
Need More? Request Quote
Product Downloads

Specifications


Regulatory Compliance

Certificate of Conformance:

Product Details

  • 4-Watt and 6-Watt Models Centered at 365nm
  • Stands are Available for Hands Free Curing
  • Portable, High Intensity Design

Handheld UV Curing Lamps are portable benchtop lamps designed for a variety of applications including the fluorescence of stained gels, sterilization, or UV curing. These lamps feature ergonomically designed handles with conveniently placed on/off switches. These lamps are portable, with a high-intensity design. Handheld UV Curing Lamps are ideal for quickly curing Edmund Optics’ full line of Norland Optical Adhesives. These lamps are available in 4-watt and 6-watt models centered at 365nm.  

Note: Stands are not included, but are recommended for hands free curing or analysis.