eo_logo
 
Product added to cart

6 x 6 x 0.5mm, 1030nm SHG, Type I BBO Nonlinear Crystal

Mounted Type I BBO Nonlinear Crystal

Mounted Type I BBO Nonlinear Crystal

×
Stock #11-169 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,001.70
Volume Pricing
Qty 1-2 C$1,001.70 each
Qty 3+ C$882.98 each
Need More? Request Quote
Product Downloads

Specifications

General

Crystal Type:
BBO
Protective Chamfer:
<0.1mm x 45°
Typical Applications:
SHG @ 1030nm, Type I
Type:
Nonlinear Crystal
Note:
Mount is 25.4mm Dia., 6mm Thick Unthreaded Black Anodized Metal Mount (see drawing for more information)

Physical & Mechanical Properties

Clear Aperture CA (mm):
5.70
Dimensions (mm):
6.0 x 6.0 +0.0/-0.1
Thickness (mm):
0.50 +0.0/-0.1
Parallelism (arcsec):
<20
Perpendicularity (arcmin):
<5

Optical Properties

Design Wavelength DWL (nm):
1030
Orientation Θ/Φ (°):
23.4/90
Coating:
AR Coating
Coating Specification:
S1: 515 & 1030nm Protective Coating
S2: 515 & 1030nm Protective Coating
Surface Quality:
20-10
Surface Flatness (P-V):
λ/8
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 1064nm, 10ns, 10Hz

Threading & Mounting

Mount:
Mounted
Mount Diameter (mm):
25.4
Mount Thickness (mm):
6 (unthreaded)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • BBO Crystals for Frequency Conversion of 800nm and 1030nm Lasers
  • LBO Crystals for Frequency Conversion of 1030nm and 1064nm Lasers
  • High Damage Thresholds Up to 10 J/cm2 @ 1064nm, 10ns, 10Hz
  • Broad Transparency Range from the UV to the IR

Nonlinear Crystals of either β-barium borate (BBO) or lithium triborate (LBO) are used for frequency conversion of laser sources. BBO crystals feature thicknesses from 0.2mm to 0.5mm to minimize group velocity mismatch and are ideal for frequency doubling or tripling of Ti:Sapphire and Yb:doped laser pulses. The critical and noncritical phase matching LBO crystals are ideal for second or third harmonic generation of Nd:YAG and Yb:doped lasers. Nonlinear Crystals with 20-10 surface quality and λ/10 (LBO) or λ/8 (BBO) surface flatness provide the broad transparency range and large nonlinear coefficient needed for the harmonic generation of fundamental laser frequencies. Each crystal features a protective anti-reflection (AR) coating that minimizes reflection and limits fogging from ambient conditions.