eo_logo
 
Product added to cart

60 x 35mm English Base Plate

×
Stock #58-997 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$39.20
Qty 1+
C$39.20
Volume Pricing
Request Quote
Get Product Downloads
Number of Slots:
2

Product Details

Type:
English

Physical & Mechanical Properties

Length (mm):
60.00
Width (mm):
35.00
Thickness (mm):
7.00
Construction:
Black Anodized Aluminum

Threading & Mounting

Mounting Threads:
(4) 8-32, (5) ¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Two Size Options
  • Two Platform Options: English or Metric
  • English: Four #8-32 holes on½” Square and Four ¼-20 Holes on 1" Square
  • Metric: Four M4 x 0.7 holes on 12.5mm Square and Four M6 x 1 Holes on 25mm Square
  • Anodized Aluminum Construction

Base Plates have Metric or English threaded holes and additional center trapped hole (M6 x 1 or ¼-20). Base Plates also have extended center slots that ensure full use on matching metric or English breadboard patterns. 85mm x 50mm Base Plates have same tapped holes and slots as 60mm x 35mm Base Plates, but with extra short slots for added flexibility.