eo_logo
 
Product added to cart

60 x 60mm Opal Checkerboard Target NIST Certified

Opal Checkerboard Calibration Target

Opal Checkerboard Calibration Target Glass Checkerboard Calibration Target
×
Stock #29-432 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,079.00
Volume Pricing
Qty 1-4 C$2,079.00 each
Qty 5+ C$1,975.12 each
Need More? Request Quote
Product Downloads

Specifications

General

NIST Certification:
Yes

Physical & Mechanical Properties

Pattern Size (mm):
1.0 x 1.0 ±0.002
Dimensions (mm):
60 x 60 ±0.10
Thickness (mm):
1.52 ±0.10

Optical Properties

Coating:
Blue Chrome (reflectivity <7% @ 550nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Opal Glass

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Chrome Pattern on Dimensionally Stable Substrates (Opal and Glass)
  • Optimized for Reflective Illumination Calibration of Imaging Systems
  • Various Sizes for Small or Large Field of Views

Checkerboard Calibration Targets are used in the calibration of 2D industrial and machine vision cameras to detect image distortion or sensor issues to ensure measurement accuracy. These Checkerboard targets feature white ivory and opal glass substrates that remain rigid, therefore not affecting the pattern by flexure. These Checkerboard targets minimize the effect of shadowing from back reflections, making them ideal for reflective illumination calibration of imaging systems with wide field of views. These targets are available in a range of sizes to complement cameras with small or large field of views.

Note: Targets with a specification of "NIST Certification: Yes" include a calibration certificate.

Technical Information