eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

600 - 1000nm, 76.2mm Dia. Ultrafast-Enhanced Silver Laser Mirror

×
Stock #20-433 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,113.00
Qty 1-4
C$1,113.00
Qty 5+
C$1,001.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
90
Back Surface:
Commercial Polish
Diameter (mm):
76.20 +0.00/-0.10
Thickness (mm):
12.70 ±0.20

Optical Properties

Surface Quality:
10-5
Coating Specification:
Ravg >99% @ 600 - 1000nm, 0°
Rs >99% @ 540 - 1000nm, 45°
Rp >98.5% @ ~730 - 870nm, 45°
GDD Specification:
0 ±20fs2 @ 600 - 1050nm
Wavelength Range (nm):
600 - 1000
Surface Flatness (P-V):
λ/10
Coating Type:
Ultrafast-Enhanced Silver
Coating:
Ultrafast-Enhanced Silver (600-1000nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.3 J/cm 2 @ 800nm, 48fs, 100Hz, 1 pulse
0.16 J/cm 2 @ 800nm, 48fs, 100Hz, 1000 pulses

Regulatory Compliance

RoHS:
Reach 224:
Certificate of Conformance:

Product Details

TECHSPEC® Ultrafast-Enhanced Silver Laser Mirrors feature silver coatings that are enhanced with a dielectric coating to provide increased reflectivity at 600 – 1000nm or 800 – 1150nm. These mirrors have an intrinsically low group delay dispersion (GDD) within their broad wavelength range, making them ideal for the fundamental wavelength of Ti:sapphire lasers. TECHSPEC Ultrafast-Enhanced Silver Laser Mirrors are available with standard imperial sizes for easy integration into optical systems. For dielectric coated laser mirrors with low GDD at other ultrafast laser wavelengths, see our Low GDD Ultrafast Mirrors.

Technical Information

600-1000nm Ultrafast-Enhanced Silver
600-1000nm Ultrafast-Enhanced Silver
800-1150nm Ultrafast-Enhanced Silver
800-1150nm Ultrafast-Enhanced Silver

Related Products

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
76.2mm Optic Dia., Optic Mount Fixed #64-570 C$85.40
Request Quote
  • In Stock
    ×
19.5 - 108.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-670 C$148.40
Request Quote
  • In Stock
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 C$156.80
Request Quote
  • In Stock
    ×
75.0/76.2mm Optic Dia., E-Series Kinematic Mount Adjustable - Tip-Tilt #15-868 C$306.60
Request Quote
  • In Stock
    ×
75.0/76.2mm Optic Dia., Optical Cell Assembly Fixed #36-466 C$316.40
Request Quote
  • In Stock
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 C$536.20
Request Quote
  • In Stock
    ×
75.0/76.2mm Optic Dia., Optical Cell Kinematic Mount Adjustable - Tip-Tilt #53-965 C$770.00
Request Quote
  • In Stock
    ×
108.0mm Max Optic Dia., Jaw Clamp Fixed #53-038 C$1,071.00
Request Quote
  • Contact Us
    ×
108.0mm Max Optic Dia., Jaw Clamp and 6" Kinematic Mount Adjustable - Tip-Tilt #53-040 C$1,596.00
Request Quote
  • In Stock
    ×