eo_logo
 
Product added to cart

Richardson Gratings™ 600 Grooves, 12.7 x 12.7mm, Plane Ruled Gold Reflection Grating

See More by Richardson Gratings™
Richardson Gratings™ High Precision Plane Reflective Gold Diffraction Gratings

Richardson Gratings™ High Precision Plane Reflective Gold Diffraction Gratings

Richardson Gratings™ High Precision Plane Reflective Gold Diffraction Gratings Richardson Gratings™ High Precision Plane Reflective Gold Diffraction Gratings
×
Stock #15-775 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$218.40
Qty 1+
C$218.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Reflective Diffraction Grating
Master Reference:
260R

Physical & Mechanical Properties

Dimensions (mm):
12.7 x 12.7 ±0.1
Clear Aperture (%):
>90
Construction:
Ruled Grating
Length (mm):
12.70
Thickness (mm):
6.00 ±0.5
Width (mm):
12.70
Centering of Ruled Area on Substrate (mm):
±1
Alignment of Grooves to Edge (°):
±0.15
Groove Spacing Tolerance (%):
<0.05

Optical Properties

Groove Density (grooves/mm):
600
Wavelength Range (nm):
350 - 800
Blaze Wavelength (nm):
500
Blaze Angle (°):
8.6
Coating:
Gold
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Reflected Wavefront, RMS:
λ/4
Polarization:
S, P and Average
Spectral Order (m):
1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Optimized for use from 350-800nm (500nm) or 700-1600nm (1000nm)
  • Available in standard sizes 12.7 x 12.7, 25 x 25 and 30 x 30mm
  • Groove Spacing Tolerance <0.05%
  • Custom Sizes Available

Richardson Gratings™ High Precision Plane Reflective Gold Diffraction Gratings are gold coated versions of the Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings. They are available with blaze wavelengths 500nm or 1000nm and optimized for use at 350-800nm or 700-1600nm respectively. These ruled gratings are characterized by a superior efficiency at their design wavelength compared with holographic gratings. Richardson Gratings™ High Precision Plane Reflective Gold Diffraction Gratings are an excellent choice for spectroscopy setups using silicon detectors or fiber-optic telecommunication applications for which higher reflectivity in NIR/IR spectral regions is required. Custom sizes are available on request.

Note: The surface of these gratings is very sensitive and should never be touched when handling the optic. If cleaning is required, i.e. to remove dust particles, non-contact cleaning using clean compressed air is recommended.

Related Products