eo_logo
 
Product added to cart

600 Grooves/mm, 22° Groove Angle, 12.7mm Sq, DUV Transmission Grating

DUV Transmission Gratings

DUV Transmission Gratings

×
Stock #73-797 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$812.00
Qty 1+
C$812.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Transmission Diffraction Grating

Physical & Mechanical Properties

Dimensions (mm):
12.70 x 12.70
Construction:
Ruled Grating
Thickness (mm):
2.00

Optical Properties

Groove Density (grooves/mm):
600
Wavelength Range (nm):
200 - 400
Blaze Angle (°):
22

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Designed for Deep Ultraviolet (DUV) Wavelengths between 190 - 400nm
  • High Performance in Harsh Environments
  • Multiple Diffraction Angles Available in 12.7 or 25mm Square Sizes
  • 2025 SPIE Prism Award Winning Product

Omega Optical DUV Transmission Gratings are designed to extend into the deep UV range, covering 190 - 400nm. Featuring good environmental stability and resistance to solarization, these gratings offer high performance and durability for systems operating in harsh environments. These Gratings provide a diffraction efficiency of 20% for wavelengths greater than 190nm and up to 50% for wavelengths between 200 - 240nm. Omega Optical DUV Transmission Gratings are available in 12.7 and 25mm square construction with resolution ranges from 300 - 1200 grooves/mm. These gratings are ideal for applications that require high-performance solutions, such as semiconductor manufacturing and life science analysis.

Handling Gratings: Gratings require special handling and are prone to damage from fingerprints and aerosols. Gratings should only be handled by the edges.

Technical Information

Related Products