eo_logo
 
Product added to cart

600mm Travel, Motorized Linear Stage, Integrated Controller, Encoder

See More by Zaber™
150mm Travel, Motorized Linear Stage, #15-289

150mm Travel, Motorized Linear Stage, #15-289

150mm Travel, Motorized Linear Stage, #15-289 300mm Travel, Motorized Linear Stage, #15-290
×
Stock #22-228 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,505.80
Qty 1+
C$6,505.80
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (X)
Guide System:
Recirculating Ball Linear Guide
Type of Drive:
Precision Lead Screw
Type:
Universal (Metric & English)
Stage Size (mm):
65 x 811.2
Travel (mm):
600
Accuracy (μm):
100 (unidirectional)
Backlash (μm):
<18
Encoder:
Yes
Height (mm):
43.1
Load Capacity (kg):
50
Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber Technologies Inc.
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Operating Temperature (°C):
0 - 50
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-294
Europe: #15-294
Japan: #23-662
Korea: #33-773
China: #15-294
Repeatability (μm):
<3
Resolution (μm):
0.49609375
Speed (mm/s):
0.0003 to 140
Thrust (N):
<75
Type of Motor:
2-Phase Stepper
Weight (kg):
2.9
Computer Interface:
USB with #15-295
RS-232 with #15-297
Maximum Operating Current (mA):
<1450
Encoder Type:
Rotary Quadrature Encoder
Encoder Resolution:
500 CPR

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • High Speed, 75mm, 150mm, 300mm, 450mm, and 600mm Travel Options
  • Controlled Manually or via RS-232 Serial Interface
  • Available with Integrated, 500 Counts per Revolution (CPR) Motor Mounted Encoder
  • No Adapter Required for X-Y-Z Configurations

Zaber™ Long Travel Motorized Stages are computer-controlled stages capable of translation speeds of up to 280mm/s with 0.5μm resolution. Zaber™ Long Travel Motorized Stages can also be controlled using the Zaber™ Programmable Joystick Controller (sold separately), a computer using an optional RS-232 or USB data cable, or manually with the knob integrated into the motor unit. X-Y-Z configurations are easily assembled without the use of additional adapters. Encoder versions are available for all travel lengths, with 500 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. The integrated rotary encoder provides closed-loop control and slip/stall detection and recovery.

Note: 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. Dust Cover Kits for all travel lengths can be found in the accessories tab, and are ideal for preventing dust particles from reaching the lead screw drive mechanism.