eo_logo
 
Product added to cart

600nm, 12.5mm Dia., OD 2.0 Shortpass Filter

OD 2.0 Shortpass Filters

×
Stock #15-248 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$57.40 C$114.80
Qty 1-9
C$57.40 C$114.80
Qty 10+
C$51.66 C$103.32
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 +0.00/-0.20
Angle of Incidence (°):
0
Optical Density OD (Average):
≥2.0
Cut-Off Wavelength (nm):
600.00 ±12
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Hard Coated
Rejection Wavelength (nm):
625 - 775
Surface Quality:
60-40
Thickness (mm):
2.00 ±0.10
Transmission (%):
≥85
Transmission Wavelength (nm):
400 - 580
Type:
Shortpass Filter
Clear Aperture (%):
90
Environmental Durability:
MIL-STD-810F, Section 507.4
Physical Durability:
MIL-C-48497A, Section 3.4.1
Wavelength Range (nm):
400 - 775

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

OD 2.0 Shortpass Filters are cost-effective filters that provide high transmission across their transmission band and OD 2.0 blocking across their rejection band. These shortpass filters are available with cut-off wavelengths covering the visible and near-infrared spectra from 400 to 950nm. By combining these filters with our OD 2.0 Longpass Filters, custom bandpass filters can be created to meet specific application requirements. OD 2.0 Shortpass Filters are ideal for fluorescence and spectral order separation applications, with the 6 x 6mm sized filters being suited for integration into optical instrumentation. The back surface of each filter is coated with an antireflection (AR) coating, increasing the overall throughput of the filter.