eo_logo
 
Product added to cart

60mm Center of Rotation, Motorized Goniometer Stage, Integrated Controller with Encoder

See More by Zaber™
×
Stock #26-078 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,116.00
Qty 1+
C$4,116.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Metric
Encoder:
Yes
Manual Control:
Yes
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Type of Motor:
2-Phase Stepper
Encoder Type:
Rotary Quadrature Encoder

Physical & Mechanical Properties

Type of Movement:
Goniometer
Guide System:
Crossed Roller Bearing
Stage Size (mm):
40 x 40
Travel (°):
±7
Accuracy (°):
0.06, Unidirectional
Backlash (°):
< 0.01
Height (mm):
20.8
Load Capacity (kg):
3
Load Capacity (N):
30 (Centered Load)
Repeatability (°):
< 0.005
Resolution (μrad):
1.975
Speed (°/s):
Max: 30
Weight (kg):
0.285
Encoder Resolution:
200 CPR

Optical Properties

Radius R (mm):
60

Electrical

Current (mA):
350

Hardware & Interface Connectivity

Type of Drive:
Precision Worm Gear
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-294
Europe: #15-294
Japan: #23-662
Korea: #33-773
China: #15-294
Computer Interface:
USB with #15-295 RS-232 with #15-297

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • 40mm and 60mm Center of Rotation Options
  • Small Footprint with a Low Profile for Compact Systems
  • 30N (~3kg) Centered Load Capacity
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder

Zaber™ Motorized Goniometers provide electronically controlled, precise angular adjustment of an object about a fixed point located above the center of the mounting surface. Featuring a built-in controller, these goniometers can be controlled manually with an indexed control knob or computer controlled via RS-232 communication or via USB with the included software. Encoder version are available for all travel options, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ Motorized Goniometers are ideal for providing tip and tilt adjustment for optical components in laser alignment and beam steering applications. These goniometers feature an interlocking alignment system to ensure a common center of rotation when the 40mm and 60mm options are stacked, and can be daisy-chained with additional stages using only one power supply for ease of system integration.

Note: A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories.

Accessories

Title CompareStock Number  Price Buy
48V Universal Power Supply #15-294 C$60.20   Request Quote
  • In Stock
    ×
Motorized Goniometer Breadboard Adapter Plate #26-082 C$81.20   Request Quote
  • In Stock
    ×
High Load Capacity, Motorized Linear Stage 90° Angle Bracket, Metric #26-083 C$266.00   Request Quote
  • In Stock
    ×