eo_logo
 
Product added to cart

60mm Diameter 0.04-1.5 OD, Circular ND Filter

×
Stock #53-212 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$563.92
Volume Pricing
Qty 1-9 C$563.92 each
Qty 10-25 C$507.53 each
Qty 26-49 C$482.30 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Neutral Density Filter

Physical & Mechanical Properties

Diameter (mm):
60.00
Inner Diameter (mm):
8.3
Thickness (mm):
2.00
Parallelism (arcmin):
3.00

Optical Properties

Angle of Incidence (°):
0.00
Optical Density OD (Average):
0.04 - 1.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Variable
Blocking Wavelength Range (nm):
400 - 700
Optical Density Tolerance (%):
±8
Coating Specification:
Continuously Variable Inconel from 0 - 310°

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Complete Package
  • Smooth Rotation
  • Stainless Steel Post is Included

Mounted Circular Neutral Density (ND) Filters provide continuously variable, linear attenuation of incident light by rotating the filter about its center. The transmitted intensity is varied as a function of the optical density range. An inexpensive, ergonomic hub assembly holds the glass filter securely to the mount block. The Delrin® hub ensures a protective surface against the filter. Mounted Circular Neutral Density (ND) Filters feature a convenient ¼-20 tapped hole in the aluminum mount block that permits a variety of mounting configurations. The filter is rotated manually by turning along the outside edge, front knob, or rear turning screw. A 4" long, 0.5" diameter stainless steel post is included. 

Technical Information