eo_logo
 
Product added to cart

60mm, Metric Rotary Stage

60mm Dia. Precision Rotary Stage, #55-029

60mm Dia. Precision Rotary Stage, #55-029 60mm Dia. Metric Rotary Stage, #55-030 #55-037 #55-038
×
Stock #55-029 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$351.96 C$586.60
Qty 1-4
C$351.96 C$586.60
Qty 5+
C$310.46 C$517.44
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Rotary
Guide System:
Slide-Fit
Type of Drive:
Metric Micrometer
Type:
Metric
Stage Size (mm):
60 Dia.
Travel (°):
±5 (Fine), 360 (Coarse)
Center Hole:
M16 x 1
Concentricity (μm):
20
Construction:
Aluminium Stage
Increments:
5'
Load Capacity (kg):
5
Mounting Threads:
(1) M16 x 1, (4) M4 x 0.7, (4) M3 x 0.5
Travel Per Knob Rotation (arcmin):
23.0
Weight (kg):
0.25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Precision Micrometer Drive and Manual Drive Options
  • 360° Coarse Rotation
  • Micrometer Drive Models Provide ±5° Fine Rotation
  • Black Anodized Aluminum Construction

Metric Rotary Stages feature slide-fit guide system, enabling 360° course rotation. Micrometer drive models feature a precision metric micrometer and a switchable clamp mechanism to change between course and fine movements for precise ±5° angular adjustment at any position. The manual drive model provides a smooth manual adjustment with 360° coarse movement, 1° increments. Metric Rotary Stages feature a locking mechanism to fix the stage position. For breadboard mounting, use the Metric Base Plates.