eo_logo
 
Product added to cart

60mm Motorized Rotary Stage, Integrated Controller, Rotary Encoder

See More by Zaber™
60mm Motorized Rotary Stage, #15-291

60mm Motorized Rotary Stage, #15-291

×
Stock #25-043 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,130.00
Qty 1+
C$4,130.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Universal (Metric & English)
Encoder:
Yes
Model Number:
Zaber X-RSW60A-E03
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Encoder Type:
Rotary Quadrature Encoder

Physical & Mechanical Properties

Type of Movement:
Rotary
Stage Size (mm):
82.6 x 144.8
Travel (°):
360
Accuracy (°):
0.08, Unidirectional
Backlash (°):
<0.04
Center Hole:
23mm Clear Aperture to hold a 25mm (1") Dia. Optic (up to 3mm Thick)
Load Capacity (kg):
20
Load Capacity (N):
200
Repeatability (°):
<0.02
Resolution (μrad):
4.1
Speed (°/s):
0.0001 to 115
Weight (kg):
0.66
Table Diameter (mm):
60
Encoder Resolution:
200 CPR
Max. Continuous Torque (N⋅cm):
225

Electrical

Maximum Operating Current (mA):
950

Hardware & Interface Connectivity

Type of Drive:
Stepping Motor
Power Supply:
Not included, see the Accessories tab for recommended 24 to 48V Power Supply & Tech Info tab for connector information.
Computer Interface:
USB with #15-295 RS-232 with #15-297

Environmental & Durability Factors

Operating Temperature (°C):
0 - 50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • High Resolution with 360° Continuous Rotation
  • Integrated Motor and Controller
  • Controlled Manually or via RS-232 Serial Interface
  • Power Supply and Data Cable Sold as Separate Accessories
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder

Zaber™ Motorized Rotary Stage Systems are designed to hold 1” or 25mm optical components on both the top and bottom plates, and provide precise, 360° rotation. The compact bearing design can handle up to 45 lb (20kg) loads while providing 4.1μrad resolution rotational movement. Encoder versions are available for all travel lengths, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ Motorized Rotary Stage Systems also includes a potentiometer located on the back of the stage to provide a convenient way to manually control position.

Note: A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. These stages utilize the same accessories as the Zaber™ High Precision Motorized Stage System.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Power Terminal Block, 2 pin, 5mm Pitch #15-304 C$7.00   Request Quote
  • In Stock
    ×
Serial Adapter Cable with M8 Female Plug #15-297 C$26.60   Request Quote
  • In Stock
    ×
2ft Data Cable, 4-pin Male to Female M8 #15-296 C$21.00   Request Quote
  • In Stock
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 C$63.00   Request Quote
  • In Stock
    ×
48V Universal Power Supply #15-294 C$60.20   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together