eo_logo
 
Product added to cart

60mm Motorized Rotary Stage

See More by Zaber™
60mm Motorized Rotary Stage, #15-291

60mm Motorized Rotary Stage, #15-291

×
Stock #15-291 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,696.00
Qty 1+
C$3,696.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Universal (Metric & English)
Model Number:
Zaber X-RSW60A
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.

Physical & Mechanical Properties

Type of Movement:
Rotary
Stage Size (mm):
82.6 x 144.8
Travel (°):
360
Accuracy (°):
0.08, Unidirectional
Backlash (°):
<0.04
Center Hole:
23mm Clear Aperture to hold a 25mm (1") Dia. Optic (up to 3mm Thick)
Load Capacity (kg):
20
Load Capacity (N):
200
Repeatability (°):
<0.02
Resolution (μrad):
4.1
Speed (°/s):
0.0001 to 115
Weight (kg):
0.66
Table Diameter (mm):
60
Max. Continuous Torque (N⋅cm):
225

Electrical

Maximum Operating Current (mA):
950

Hardware & Interface Connectivity

Type of Drive:
Stepping Motor
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-294
Europe: #15-294
Japan: #23-662
Korea: #33-773
China: #15-294
Computer Interface:
USB with #15-295
RS-232 with #15-297

Environmental & Durability Factors

Operating Temperature (°C):
0 - 50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • High Resolution with 360° Continuous Rotation
  • Integrated Motor and Controller
  • Controlled Manually or via RS-232 Serial Interface
  • Power Supply and Data Cable Sold as Separate Accessories
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder

Zaber™ Motorized Rotary Stage Systems are designed to hold 1” or 25mm optical components on both the top and bottom plates, and provide precise, 360° rotation. The compact bearing design can handle up to 45 lb (20kg) loads while providing 4.1μrad resolution rotational movement. Encoder versions are available for all travel lengths, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ Motorized Rotary Stage Systems also includes a potentiometer located on the back of the stage to provide a convenient way to manually control position.

Note: A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. These stages utilize the same accessories as the Zaber™ High Precision Motorized Stage System.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Power Terminal Block, 2 pin, 5mm Pitch #15-304 C$7.00   Request Quote
  • In Stock
    ×
Serial Adapter Cable with M8 Female Plug #15-297 C$26.60   Request Quote
  • Contact Us
    ×
2ft Data Cable, 4-pin Male to Female M8 #15-296 C$21.00   Request Quote
  • In Stock
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 C$63.00   Request Quote
  • In Stock
    ×
48V Universal Power Supply #15-294 C$60.20   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together

Resources

Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw