eo_logo
 
Product added to cart

610nm CWL, >OD5, 20nm FWHM Bandpass Filter, 25mm Dia.

Hard Coated OD5 Bandpass Filters

Hard Coated OD5 Bandpass Filters

×
Stock #78-437 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$259.00
Qty 1+
C$259.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter
Typical Applications:
Scattered light and point detection (Flow Cytometry), not suitable for imaging, immunophenotyping
Note:
Arrow on ring indicates preferred direction of propagation of light.

Physical & Mechanical Properties

Diameter (mm):
25.00 ±0.10
Clear Aperture CA (mm):
≥10
Construction:
Mounted in Black Anodized Ring
Substrate Thickness (mm):
2.00 ±0.10

Optical Properties

Angle of Incidence (°):
0 ±5
Bandwidth (nm):
14
Optical Density OD (Average):
>5
Center Wavelength CWL (nm):
610.00 (Nominal)
Full Width-Half Max FWHM (nm):
20.00 (Nominal)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Grade Glass
Minimum Transmission (%):
>93 @ 603 – 617nm
Coating:
Hard Coated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
330 - 900
Cone Half Angle (°):
7

Threading & Mounting

Mount Thickness (mm):
3.50 ±0.10

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Suitable for Single-Point Fluorescence Detection and Flow Cytometry Applications
  • 52 Distinct Design Wavelengths Covering the NUV – NIR Spectrum
  • >OD5 Average Blocking from 330 – 900nm
  • Mounted for Easy Handling and System Integration

Hard Coated OD5 Bandpass Filters are available in 52 distinct passbands with design wavelengths from 340 to 895nm in step increments of 10-15nm in the NUV, VIS, and NIR. These cost-efficient hard-coated filters feature high transmission (>90%) with full-width half maximum (FWHM) of 20nm, or 30nm in the NIR, for essential optical performance. Hard Coated OD5 Bandpass Filters feature high average blocking >OD5 outside the passband from 330 – 900nm, making them suited for flow cytometry and single-point fluorescence detection, such as photometry and point-scanning. All filters are mounted in 25mm diameter black anodized aluminum rings to facilitate handling and system integration.

Related Products