eo_logo
 
Product added to cart

625nm 225mm Compact Light w/ Dual OverDrive™

225mm Compact Light

225mm Compact Light

225mm Compact Light 225mm Compact Light
×
Stock #23-948 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,848.00
Volume Pricing
Qty 1+ C$1,848.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
JWL225-DO-625
Type of Illumination:
LED Illuminator
Manufacturer:
Smart Vision Lights LLC
Geometry:
Ring Light
Illumination Mode:
Constant or Strobed

Physical & Mechanical Properties

Dimensions (mm):
230 W x 142 H x 45D (60.40 D Including Connector)
Weight (g):
1496.85
Active Area (mm):
144.50W x 56.5H

Optical Properties

Color:
Red
Wavelength (nm):
625.00
Working Distance (mm):
500 - 2,000

Electrical

Strobe Duration (μs):
10 - 7,000

Hardware & Interface Connectivity

Connector:
5-pin M12 connector
Input Voltage (V):
24 VDC ± 5%

Threading & Mounting

Mount:
T-Slot for M6 Nut

Environmental & Durability Factors

Operating Temperature (°C):
-10° to +40°
Environmental Rating:
IP65

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Utilize Dual OverDrive™ Technology for 10x Standard Light Output
  • Offer Illumination Coverage over a Larger Field of View
  • Direct Connect and Control via Camera’s Trigger Output
  • Ideal for High Speed Logistics Applications

Smart Vision Lights High Output Ring Lights are IP65-rated brightfield lights featuring a working distance of 500-mm to 2000-mm that can be directly connected to a camera for control via the trigger output. Built-in Dual OverDrive™ technology, which delivers up to 6 times the continuous power with a low-latency response and fast strobe durations down to 10ms. These lights feature a batwing design that illuminates a larger area than built-in lighting systems and produces a greater light output making them ideal to use alongside polarizers, diffusers, and other optical elements that reduce light output. Smart Visions Lights Illumination products offer an industry-leading 10-year limited warranty.