eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6.25mm Dia. x 50mm FL, YAG-BBAR Coated, Achromatic Lens

YAG-BBAR Coated Achromatic Lenses

YAG-BBAR Coated Achromatic Lenses Any of our lenses with a diameter of 5mm or greater can be specified with blackened edges. To specify the blackening, simply append a –INK to the BBAR coated stock number.
×
Stock #33-204 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$98.70
Qty 1-5
C$98.70
Qty 6+
C$78.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
6.25 +0.000/-0.025
Clear Aperture CA (mm):
5.25
Centering (arcmin):
<1
Center Thickness CT (mm):
3.00 ±0.10
Center Thickness CT 1 (mm):
2.00 ±0.05
Center Thickness CT 2 (mm):
1.00 ±0.05
Edge Thickness ET (mm):
2.77
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
50.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
48.61
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
30.77
Radius R2 (mm):
22.05
Radius R3 (mm):
64.6
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
8.00
Numerical Aperture NA:
0.06
Coating:
YAG-BBAR (500-1100nm)
Coating Specification:
Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
500 - 1100

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Optimized for <0.25% Absolute Reflectivity at 532nm and 1064nm
  • Excellent Broadband Transmission from 500 - 1100nm
  • Low Cost Alternative to Air-Spaced Focusing Doublets

TECHSPEC® YAG-BBAR Coated Achromatic Lenses consist of two optical components cemented together to form a doublet that is ideal for correcting on-axis spherical and chromatic aberrations. These achromats feature a broadband anti-reflective coating with superior transmission from 500 - 1100nm, and are optimized for less than 0.25% absolute reflectivity at 532 and 1064nm. Our TECHSPEC® YAG-BBAR Coated Achromatic Lenses are specifically designed to minimize the spot size for polychromatic illumination within the recommended usable wavelength range, but may also be used for focusing Nd:YAG lasers, especially those with an alignment beam.

Laser Optics

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
6.25mm Inner Single Optic Mount Fixed #38-746 C$47.60
Request Quote
  • In Stock
    ×
6.25mm Diameter, S-Mount Thick Optic Mount Fixed #63-949 C$51.80
Request Quote
  • In Stock
    ×