TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
| Volume Pricing | |
|---|---|
| Qty 1-5 | C$192.92 each |
| Qty 6-25 | C$154.34 each |
| Qty 26-49 | C$144.69 each |
| Need More? | Request Quote |
TECHSPEC® 90° Specialty Mirrors are constructed from right angle prisms with a mirror coating on the two legs and an uncoated hypotenuse. The mirrored surfaces form a precise 90° angle, ideal for splitting an image from a single imaging lens onto two different cameras, or for combining two images onto a single camera.
| Stock No. | Coating | A | B | C |
| #49-412 | Enhanced Aluminum (450-650nm) | 5mm | 7.1mm | 5mm |
| #65-847 | Protected Gold (700-10000nm) | |||
| #21-185 | Protected Silver (450-10000nm) | |||
| #47-004 | Enhanced Aluminum (450-650nm) | 10mm | 14.1mm | 10mm |
| #47-237 | Protected Gold (700-10000nm) | |||
| #21-186 | Protected Silver (450-10000nm) | |||
| #49-413 | Enhanced Aluminum (450-650nm) | 15mm | 21.2mm | 15mm |
| #65-848 | Protected Gold (700-10000nm) | |||
| #21-187 | Protected Silver (450-10000nm) | |||
| #49-414 | Enhanced Aluminum (450-650nm) | 20mm | 28.3mm | 20mm |
| #65-849 | Protected Gold (700-10000nm) | |||
| #21-188 | Protected Silver (450-10000nm) | |||
| #47-005 | Enhanced Aluminum (450-650nm) | 25mm | 35.4mm | 25mm |
| #47-238 | Protected Gold (700-10000nm) | |||
| #21-189 | Protected Silver (450-10000nm) | |||
| #47-006 | Enhanced Aluminum (450-650nm) | 50mm | 70.7mm | 50mm |
| #47-239 | Protected Gold (700-10000nm) | |||
| #21-190 | Protected Silver (450-10000nm) | |||
| #47-309 | Enhanced Aluminum (450-650nm) | 75mm | 106.1mm | 75mm |
| #47-310 | Protected Gold (700-10000nm) | |||
| #21-191 | Protected Silver (450-10000nm) | |||
![]() |
||||
Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.
Our capabilities include:
Learn more about our custom manufacturing capabilities or submit an inquiry here.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®