eo_logo
 
Product added to cart

625nm 225mm Compact Light w/ Multi-Drive™

225mm Compact Light

225mm Compact Light

225mm Compact Light 225mm Compact Light
×
Stock #23-945 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,848.00
Qty 1+
C$1,848.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
JWL225-MD-625
Type of Illumination:
LED Illuminator
Manufacturer:
Smart Vision Lights LLC
Illumination Mode:
Constant or Strobed

Physical & Mechanical Properties

Dimensions (mm):
230 W x 142 H x 45D (60.40 D Including Connector)
Weight (g):
1496.85
Active Area (mm):
144.50W x 56.5H

Optical Properties

Color:
Red
Wavelength (nm):
625.00
Working Distance (mm):
500 - 2,000

Electrical

Strobe Duration (μs):
30 - ∞

Hardware & Interface Connectivity

Connector:
5-pin M12 connector
Input Voltage (V):
24 VDC ± 5%

Threading & Mounting

Mount:
T-Slot for M6 Nut

Environmental & Durability Factors

Operating Temperature (°C):
-10° to +40°
Environmental Rating:
IP65

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Direct Connect and Control via Camera’s Trigger Output
  • Built-In Multi-Drive™ Technology
  • T-Slots for Mounting

Smart Vision Lights Compact Ring Lights are IP65-rated brightfield lights featuring a working distance of 500-mm to 2000-mm that can be directly connected to a camera for control via the trigger output. Built-in Multi-Drive™ technology, which offers both continuous operation and OverDrive™ mode, delivers up to 6 times the continuous power with a low-latency response and fast strobe durations down to 10mS. These lights feature a batwing design that illuminates a larger area than built-in lighting systems and produces a greater light output making them ideal to use alongside polarizers, diffusers, and other optical elements that reduce light output. Smart Visions Lights Illumination products offer an industry-leading 10-year limited warranty.

Accessories

Title CompareStock Number  Price Buy
Smart Vision Lights 5 Pin 5 Meter Cable (16.4 feet) #23-951 C$77.00   Request Quote
  • In Stock
    ×
Smart Vision Lights 5 Pin 10 Meter Cable (32.8 feet) #23-952 C$103.60   Request Quote
  • In Stock
    ×
Smart Vision Lights 5 Pin 15 Meter Cable (49.2 feet) #23-953 C$124.60   Request Quote
  • In Stock
    ×
Smart Vision Lights Mounting Bracket #23-954 C$89.60   Request Quote
  • In Stock
    ×