eo_logo
 
Product added to cart

630nm LED Area Light

×
Stock #63-308 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$973.00
Qty 1+
C$973.00
Volume Pricing
Request Quote

Specifications

General

LED Lifetime (hours):
100,000
Irradiance at 100mm (W/m2):
228.00
Type of Illumination:
LED Illuminator
Geometry:
Area Light
Illumination Mode:
Strobed or Constant

Physical & Mechanical Properties

Diameter (mm):
35.00
Height (mm):
29.5

Optical Properties

Color:
Red
Full Width-Half Max FWHM (nm):
30.00
Wavelength (nm):
630.00
Divergence Angle (°):
±9.2
Spot Size at 100mm Working Distance (mm):
45.00

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #59-433
Europe: Not Available
Japan: #59-433
Korea: Not Available
China: #59-433

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

#59-433 Universal Power Supply is required for operation. #59-371 DC Current Controller is required for UV area lights. #63-342 Area and Spot Light Heat Sink is recommended to maintain performance and optimize product lifetime.

Compact LED Area Lights provide the high-power illumination required in machine vision, biomedical, fluorescence, and strobing applications. Each LED module contains four M3 mounting holes on a 29mm diameter circle. The universal power supply, which accepts a 90 - 245V AC input, ships with clip-on adapters for the US, Europe, and UK. Through the DIN rail mountable DC current controller, LED intensity can be adjusted manually via a potentiometer or by supplying a 0 - 5V analog control input. The DC current controller is designed to deliver up to 400mA at 24V.

Note: #59-433 Universal Power Supply is required for operation. #59-371 DC Current Controller is required for UV area lights. #63-342 Area and Spot Light Heat Sink is recommended to maintain performance and optimize product lifetime.

Technical Information

Accessories

Title CompareStock Number  Price Buy
LED Area and Spot Light Heat Sink #63-342 Clearance C$107.80   Request Quote
  • In Stock
    ×
Universal Power Supply 24V #59-433 C$175.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together