eo_logo
 
Product added to cart

630nm LED Ring Light

×
Stock #63-304 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,043.00
Qty 1+
C$1,043.00
Volume Pricing
Request Quote
Get Product Downloads
Spot Size at 40mm Working Distance (mm):
100.00
Irradiance at 40mm (W/m2):
80.00

Product Details

Type of Illumination:
LED Illuminator
Geometry:
Ring Light
Illumination Mode:
Strobed or Constant

Physical & Mechanical Properties

Diameter (mm):
70.80
Height (mm):
17.00

Optical Properties

Color:
Red
Full Width-Half Max FWHM (nm):
30.00
Wavelength (nm):
630.00

Performance

LED Lifetime (hours):
100,000

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #59-433
Europe: Not Available
Japan: #59-433
Korea: Not Available
China: #59-433

Threading & Mounting

Mounting Threads:
(4) M3

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Description

#59-433 Universal Power Supply is required for operation. #63-343 Ring Light Heat Sink is recommended to maintain performance and optimize product lifetime.

Product Family Description

Compact LED Ring Lights provide the high-power illumination required in machine vision, biomedical, fluorescence, and strobing applications. Each LED module contains four M3 mounting holes on a 29mm diameter circle. The universal power supply, which accepts a 90 - 245V AC input, ships with clip-on adapters for the US, Europe, and UK. Through the DIN rail mountable DC current controller, LED intensity can be adjusted manually via a potentiometer or by supplying a 0 - 5V analog control input. The DC current controller is designed to deliver up to 400mA at 24V.

Note: #59-433 Universal Power Supply is required for operation. #63-343 Ring Light Heat Sink is recommended to maintain performance and optimize product lifetime.