eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

633nm, 25mm Diameter, Thin Film Laser Line Beamsplitter

TECHSPEC High Energy Laser Line Polarizers

×
Stock #21-890 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$733.10
Qty 1-5
C$733.10
Qty 6+
C$641.09
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Plate Beamsplitter

Physical & Mechanical Properties

Clear Aperture (%):
90
Clear Aperture CA (mm):
22.50
Construction:
Thin Film Dielectric
Diameter (mm):
25.00
Dimensional Tolerance (mm):
+0.00/-0.25
Thickness (mm):
6.00
Thickness Tolerance (mm):
±0.25

Optical Properties

Angle of Incidence (°):
45±2
Design Wavelength DWL (nm):
633
Extinction Ratio:
10,000:1
P-Polarization Transmission (%):
>98
S-Polarization Reflection (%):
>99
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Transmitted Wavefront, P-V:
λ/4 @ 633nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
2 J/cm2 @ 532nm, 10ns, S or P Polarization

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 45° Angle of Incidence
  • Reflects S-Polarized Light, Transmits P-Polarized Light
  • Available for Nd:YAG Harmonics and HeNe Wavelengths

TECHSPEC® Laser Line Polarizing Plate Beamsplitters split randomly polarized light into two orthogonal, linearly polarized components. S-polarized light is reflected at a 90° angle, while P-polarized light is transmitted. These beamsplitters feature thin film dielectric coatings which provide high laser damage thresholds for optimal performance in many laser applications. TECHSPEC® Laser Line Polarizing Plate Beamsplitters UV grade fused silica substrate maximizes performance while the hard anti-reflection coating makes them durable and easy to clean.

Accessories

Title CompareStock Number  Price Buy
Controller Cable FCB-5-FL, Flying Leads #20-171 C$67.20   Request Quote
  • In Stock
    ×

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.