eo_logo
 
Product added to cart

633nm 50mW Pigtailed Laser Diode

×
Stock #23-771 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,177.00
Qty 1-9
C$2,177.00
Qty 10+
C$1,960.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Length of Fiber (m):
1

Product Details

Type of Laser:
Diode

Optical Properties

Numerical Aperture NA:
0.12
Spatial Mode:
Fiber-Coupled
Fiber Diameter (μm):
4
Wavelength (nm):
633.00 ±5
Color:
Red

Performance

Output Power (mW):
50

Hardware & Interface Connectivity

Operating Voltage (V):
5.0
Power Supply:
Power Supply Required and Sold Separately:
USA: #83-855
Europe: #83-855
Japan: #13-640
Korea: #33-770
China: #83-855
Connector:
FC/PC

Environmental & Durability Factors

Operating Temperature (°C):
+15 to +30

Additional Info

Laser Class - CDRH:
IIIb

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Single Mode Fiber with FC/PC Connector
  • 1 to 100mW Output Power and 405 to 1550nm Wavelength Options
  • Integrated Driver for Easy Operation

Pigtailed Laser Diode Modules feature an integrated 1m long, single mode fiber with an FC/PC connector. These laser diodes also feature an integrated driver for plug and play operation, only requiring a 5V external power supply (#83-855). Pigtailed Laser Diode Modules are available with VIS and NIR wavelengths ranging from 405 to 1550nm, with output powers ranging from 1 to 100mW. Their plug and play operation make these laser diodes ideal for a wide range of laboratory and OEM applications.