eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6.35 x 6.35mm 1030nm 0-45°, Yb:YAG Laser Line Mirror

TECHSPEC® Yb:YAG Laser Line Mirrors

TECHSPEC® Yb:YAG Laser Line Mirrors

×
Stock #11-309 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$76.72 C$191.80
Qty 1-5
C$76.72 C$191.80
Qty 6+
C$68.88 C$172.20
Volume Pricing
Request Quote
Get Product Downloads
Surface Quality:
10-5
Type:
Laser Mirror
Parallelism (arcmin):
<3
Clear Aperture (%):
85
Back Surface:
Commercial Polish
Reflection at DWL (%):
99.8
Coating Specification:
Rabs >99.8% @ 1030nm
Wavelength Range (nm):
1020 - 1040
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Laser Mirror (1030nm)
Design Wavelength DWL (nm):
1030
Dimensions (mm):
6.35 x 6.35 +0.00/-0.10
Thickness (mm):
3.18 ±0.20
Angle of Incidence (°):
0-45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 1030nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

TECHSPEC® Yb:YAG Laser Line Mirrors are designed to meet the demanding requirements of Ytterbium doped fiber (Yb:doped fiber) and thin-disk laser systems. These mirrors feature laser grade substrates with λ/10 surface flatness and 10-5 surface quality to minimize scattering effects. The durable dielectric coatings are designed for high reflectivity at their design wavelengths as well as high damage thresholds at both continuous wave and pulsed laser operating conditions. TECHSPEC Yb:YAG Laser Line Mirrors are ideal for laser applications that include laser ablation, welding, drilling, cutting, and sintering. Dielectric Yb:YAG mirror coatings for applications which require 343nm, 515nm, and 1030nm are available.

Note: Contact us for customizable wavelengths, sizes, and varying AOI versions.