eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6.35mm Dia. 750 - 1100nm Broadband λ/10 Mirror

×
Stock #39-192 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$110.60
Qty 1-5
C$110.60
Qty 6+
C$88.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
6.35 +0.00/-0.10
Back Surface:
Commercial Polish
Clear Aperture (%):
90
Edges:
Ground, 0.5mm max bevel
Parallelism (arcmin):
<3
Thickness (mm):
4.00 ±0.20

Optical Properties

Coating:
Dielectric Mirror (750-1100nm)
Coating Specification:
Ravg >98% @ 750 - 1100nm (0 - 45°)
Ravg >99% @ 750 - 1100nm (0°)
Wavelength Range (nm):
750 - 1100
Surface Flatness (P-V):
λ/10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Coating Type:
Dielectric
Angle of Incidence (°):
0-45
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1 J/cm2 @ 1064nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • Enhanced Reflectivity and LIDT over Metallic Coatings
  • Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
  • Designed for all Polarization States from 0 – 45° AOI

TECHSPEC® Broadband Dielectric λ/10 Mirrors are ideal for beam steering or reflection applications utilizing multiple laser sources. These mirrors feature greater than 99% reflection, significantly better than metal-coated mirrors, and increase system performance by minimizing energy loss. The highly durable fused silica substrate offers a low thermal expansion coefficient and a high abrasion resistance. TECHSPEC® Broadband Dielectric λ/10 Mirrors are designed for applications from the UV to the near-infrared spectra. 

Technical Information

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
2.0 - 35.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-668 C$86.80
Request Quote
  • In Stock
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 C$133.00
Request Quote
  • In Stock
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 C$205.80
Request Quote
  • In Stock
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 C$536.20
Request Quote
  • In Stock
    ×