eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

63.5mm Dia x 486.3mm FL Achromatic Lens

×
Stock #42-817 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$473.20
Qty 1-5
C$473.20
Qty 6+
C$401.80
Volume Pricing
Request Quote
Get Product Downloads
Radius R4 (mm):
-680.72

Product Details

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
63.50 +0.00/-0.08
Clear Aperture CA (mm):
60.00
Centering (arcmin):
5.00
Center Thickness CT 1 (mm):
11.43
Center Thickness CT 2 (mm):
10.16
Edge Thickness ET (mm):
19.11
Construction:
Unmounted, Cemented
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
486.30
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
476.42
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
290.86
Radius R2 (mm):
-197.87
Radius R3 (mm):
-197.87
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
f/#:
7.7
Numerical Aperture NA:
0.06
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Offered in Cemented or Air-Spaced Designs
  • Mounted Versions Available for Easy Integration
  • Feature MgF2 Anti-Reflection Coating

TECHSPEC® Large Precision Achromatic Lenses offer near-diffraction limited performance across the designated wavelength range. These color-corrected achromatic lenses feature long focal lengths and are available in either cemented or air-spaced designs. The lenses have a MgF2 anti-reflection coating and are available in diameters up to 140mm. TECHSPEC® Large Precision Achromatic Lenses, in the mounted version, feature a male mounting thread for easy integration into optical systems. Adhesive foil spacers and mounting instructions are included for unmounted, air-spaced achromatic lenses.