eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6.35mm Dia. x 76.2mm EFL, UV Enhanced Aluminum 50Å 90° Off-Axis Mirror

TECHSPEC Aluminum Off-Axis Parabolic Mirrors

×
Stock #37-292 Clearance In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$93.77 C$187.53
Qty 1+
C$93.77 C$187.53
Volume Pricing
Request Quote
Get Product Downloads
Type:
Off-Axis Parabolic Mirror
Diameter (mm):
6.35 +0.1/-0.0
Effective Focal Length EFL (mm):
76.20
Focal Length Tolerance (%):
±1
Radius of Curvature (mm):
76.20
Coating:
Enhanced Aluminum (250-700nm)
Coating Type:
Metal
Coating Specification:
Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Off-Set Angle (°):
90
Parent Focal Length PFL (mm):
38.1
Surface Figure, RMS:
λ/8
Surface Roughness (Å):
<50 RMS
Wavelength Range (nm):
250 - 700
Surface Quality:
80-50
Compatible Mounting Plates:
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Y Offset (mm):
76.20
Reflected Wavefront, RMS:
λ/4

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Family Description

  • Aluminum Coatings for UV, Visible, and NIR Applications
  • Range of Surface Roughness, Including 50Å and 100Å
  • 15°, 30°, 45°, 60°, or 90° Offset Angle Options
  • Gold and Silver Coated Off-Axis Parabolic Mirrors Also Available

TECHSPEC® Aluminum Off-Axis Parabolic Mirrors (OAPs) are a cost-effective solution for focusing incident light with minimal scatter loss. Available with enhanced or protected aluminum coatings, these OAP mirrors offer high reflectivity from the ultraviolet (UV) to the near infrared (NIR). These Aluminum OAPs are manufactured with multiple surface roughness specifications, offering designers the choice between high performance, low scatter mirrors and more cost sensitive options. TECHSPEC® Aluminum Off-Axis Parabolic Mirrors are used in optical systems such as Schlieren and spectroscopy systems, as well as in laser systems to focus laser beams. For increased system integration flexibility, mounting plates that thread to the base of these off-axis parabolic mirrors are available.