eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

635nm, 25.2 x 35.6mm, Dichroic Filter

TECHSPEC® Fluorescence Dichroic Filters

×
Stock #87-064 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$352.80
Qty 1-5
C$352.80
Qty 6+
C$278.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Dichroic Filter

Physical & Mechanical Properties

Dimensions (mm):
25.2 x 35.6
Length (mm):
35.60
Thickness (mm):
1.05
Thickness Tolerance (mm):
±0.1
Width (mm):
25.20
Dimensional Tolerance (mm):
+0.0/-0.2
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2

Optical Properties

Angle of Incidence (°):
45
Cut-On Wavelength (nm):
635.00 ±4.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Reflection (%):
98.00 (average)
Reflection Wavelength (nm):
400 - 624
Surface Quality:
60-40
Transmission (%):
90.00 (average)
Transmission Wavelength (nm):
646 - 850
Transmitted Wavefront, RMS:
Wavelength Range (nm):
400 - 850

Environmental & Durability Factors

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

TECHSPEC® Fluorescence Dichroic Filters (sometimes referred to as dichroic plate beamsplitters or dichroic mirrors) feature broad, flat transmission and reflection ranges with an ultra-steep slope between them. These attributes make them ideal for fluorescence imaging or spectral sorting applications, including DNA sequencing and polymerase chain reaction (PCR) diagnostic instruments. They are a perfect complement to our TECHSPEC® Fluorescence Bandpass Filters. TECHSPEC Fluorescence Dichroic Filters, in the 25.2 x 35.6mm size will fit into most common Nikon, Zeiss, and Olympus fluorescence microscopes. The other sizes are well suited to benchtop setups or OEM instrumentation requiring beam separation, beam combination, or multi-spectral detection. 

Note: The chevron on the edge of the filter points towards surface S1 with the primary filter coating on which the light should be incident.

Technical Information

Filter Type Transmitted Wavefront (RMS) Surface Quality Surface Flatness
(P-V)
R(avg) T(avg)
HP Dichroic λ/10 40-20 λ/2 >98% >90%
Fluorescence Dichroics 60-40 - >98% >90%
Dichroic Longpass λ/4 40-20 - >97% >85%

Related Products

Frequently Purchased Together

Compatible Mounts

Resources

Filter

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

Custom Bandpass Filter using Shortpass and Longpass Filters

Do stock filters not meet your bandwidth or CWL requirements? Learn how custom bandpass filters are created using short or longpass filters at Edmund Optics.

View Now

The Importance of Optical Filter Orientation, Angle of Incidence, and Cone Half Angle

Don't let your optical filter performance be negatively impacted by the AOI and CHA of your light source.

View Now

Optical Filters Review

Optical Filters are used to selectively transmit or block certain wavelengths or wavelength ranges within optical systems.

View Now

Optical Filter Coatings: Comparison of Traditional and Hard-Sputtered

Confused about the differences between traditional-coated and hard-coated optical filters?

View Now

Selecting Color Filter Glass for Life Science Applications

What type of material should I look for in a filter?

How are notch filters designed and manufactured?

Bandpass Filter

Bandwidth

Cavity

Dichroic Coating

Dichroic Filter

Filter, Colored Glass

Ripple

Trending in Optics: The Future of Optical Filters

New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

View Now

Fluorophores and Optical Filters for Fluorescence Microscopy

Want to know more about fluorophores and optical filters for fluorescence microscopy? Find out more information and in stock optical filters at Edmund Optics.

View Now

Optical Filters

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

View Now

Machine Vision Filter Technology

While working with machine vision, there are different types of filters that can be used to alter the image. Find out about the different types at Edmund Optics.

View Now

Polarizers Review

Polarizers are used in a wide range of imaging and research and development applications.

View Now

Manipulating Wavebands: Color & Filters

Nick Sischka explains why color consideration and illumination are so important for machine vision in this hands-on demonstration from the Edmund Optics 2021 Imaging Innovation Summit.

View Now

What happens when a filter is tilted?

How do I determine which side of my filter is coated?

Blocking

Blocking Range

Central Wavelength (CWL)

Cold Mirror

Full Width at Half Maximum (FWHM)

Interference Filter

Notch Filter

Peak Transmittance

Rugate Notch Filter

Shortpass Filter

Fluorescence Imaging with Laser Illumination

Fluorescence imaging systems are composed of three major components, an illumination source, a photo-activated fluorophore sample, and detector.

View Now

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Do you have mounts for square or rectangular optics?

Cut-Off Wavelength

Cut-On Wavelength

Filter

Fluorescent Filter

Optical Density (OD)

Stopband

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now