eo_logo
 
Product added to cart

639nm, 200mW, Single Frequency Turnkey Laser

Single Frequency Turnkey Lasers (Power Supply Included)

Single Frequency Turnkey Lasers (Power Supply Included)

×
Stock #23-746 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$19,999.00
Qty 1+
C$19,999.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Warm-Up Time (minutes):
<5
Type of Laser:
Solid State
Laser Class - CDRH:
Class IIIb

Physical & Mechanical Properties

Pointing Stability after Warm Up (mrad/°C):
<0.05

Optical Properties

Polarization:
100:1 (minimum)
Spatial Mode:
TEM00
Wavelength (nm):
639.00 ±1
Mode Quality, M2:
<1.2
Beam Diameter (mm):
<1
Beam Divergence (mrad):
<1.5
Color:
Red
Spectral Line Width (pm):
0.01

Electrical

Output Power (mW):
200
Power Stability (%):
<2
Peak-to-Peak Noise:
<0.5%

Hardware & Interface Connectivity

Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Single Frequency and Single Transverse Mode Operation
  • Narrow Spectral Linewidth <0.00001nm
  • 532, 639, and 1064nm Wavelengths
  • Low Cost Turnkey Lasers from 405 - 1064nm Also Available

Single Frequency Turnkey Lasers are continuous wave diode-pumped solid state (DPSS) lasers designed for single frequency and single transverse mode operation. These lasers operate at a fixed wavelength of 532, 639, or 1064nm and have both a narrow spectral linewidth of <0.00001nm and long coherence length of >50m. These features, combined with a high output power of 200mW, make these lasers ideal for applications such as confocal microscopy where high brightness and precise wavelengths are required, or interferometry where long coherence lengths are required for better detail resolution. Single Frequency Turnkey Lasers have a compact design, allowing for easy integration into flow cytometry, Raman spectroscopy, holography, fluorescence microscopy, and R&D lab setups.

Note: Power supply included.

Related Products