eo_logo
 
Product added to cart

7" Diagonal LCD Flat Panel Monitor

×
Stock #35-128 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$237.93
Qty 1+
C$237.93
Volume Pricing
Request Quote
Get Product Downloads
Type:
Monitor
Resolution (MegaPixels):
0.50
Power Supply:
100 - 240 V AC Included
Power Consumption (W):
7.5
Dimensions (mm):
179.6 x 120 x 23
Weight (g):
870
Dot Pitch (mm):
0.135 x 0.416
Size of Screen, Diagonal (inches):
6.4
Resolution:
1440 x 234
Maximum Viewing Angle, MVA (°):
Left/Right/Down 70, Up 50
Input/Output Options:
Mini Phone Jack (RCA Adapter Included)
Active Area (mm):
154.08 x 86.58
Signal Format:
NTSC/ PAL
Contrast:
400:1 (typical)
Brightness (cd/m2):
400
Response Time (ms):
Tr: 12ms Tf: 18ms
Safety Standards:
FCC Class B
Video Input:
NTSC/PAL

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Multiple Sizes
  • Cost Effective
  • Fast Response Time

LCD monitors are very popular because of their great space saving advantages as opposed to the bulky shape of a CRT monitor. The monitor's can be connected to any of our color or monochrome analog CCD cameras via connecting video cable.

All input connections on the 15.1" monitor are accessible via a removable back panel. One of the many OSD (on screen display) features of the 15.1" monitor is an automatic adjustment function that adjusts the size, position, and phase optimally according to the applied video signal. Power supply and tip/tilt mount included.