eo_logo
 
Product added to cart

Coherent® StingRay™ Laser Diode Module 1253669 | 640nm, 10mW

See More by Coherent®
×
Stock #87-523 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$721.00
Qty 1+
C$721.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Electrical Leads/ Pin Connections:
Hirose HR-10P-12S

Product Details

Manufacturer:
Coherent®
Type of Laser:
Diode
Model Number:
1253669

Physical & Mechanical Properties

Length (mm):
95.10

Optical Properties

Spatial Mode:
TEM00
Wavelength (nm):
640.00
Mode Quality, M2:
<1.5
Wavelength Tolerance (nm):
±6
Color:
Red

Performance

Output Power (mW):
10
Pointing Stability (μrad/°C):
<10
Modulation Frequency (kHz):
Max Analog: 500

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #86-878
Europe: #86-878
Japan: #86-878
Korea: #86-878
China: #86-878
Output Type:
Free Space
Input Voltage (V):
5 - 24 DC

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +50
Storage Temperature (°C):
-20 to +60

Additional Info

Laser Class - CDRH:
IIIb

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Description

For CDRH certified systems, class IIIb lasers require #86-878. These lasers include a Hirose connector and flying lead terminals for compatibility with a variety of power supplies.

Product Family Description

  • External Focus with up to 100mW Output Power
  • Auto Scaling Input Power 5 - 24VDC with Reverse Polarity Protection
  • Built-In Microcontroller for Fault Monitor
  • Coherent® StingRay™ Developer's Kit also available

Coherent® StingRay™ and BioRay™ Laser Diode Modules are ideal for a variety of alignment, machine vision, and biomedical applications. They are available in a wide range of output powers, wavelengths, and fan angles. High precision optical components and sophisticated drive electronics provide power and control to your application, reducing signal-to-noise ratios and increasing measurement speed. Coherent® StingRay™ and BioRay™ Laser Diode Modules are designed with a flat top power distribution across the beam profile for consistency in line projection widths.

Note: For CDRH certified systems (Class IIIb), #86-878 Laser Controller and additional external voltage source (0.5~5V) with BNC connector is required.