eo_logo
 
Product added to cart

Everix Ultra-Thin OD 2 Shortpass Filter, 650nm, 12.5mm Square

See More by Everix

Ultra-Thin Shortpass Filters

×
Stock #35-895 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$113.05 C$133.00
Qty 1-10
C$113.05 C$133.00
Qty 11+
C$101.75 C$119.70
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
12.5 x 12.5 ±0.2
Optical Density OD (Average):
2.0 (average)
Cut-Off Wavelength (nm):
650.00
Length (mm):
12.50
Transmission (%):
>80 (average)
Transmission Wavelength (nm):
400 - 620 (typical)
Type:
Flexible Filter
Width (mm):
12.50
Blocking Wavelength Range (nm):
680 - 795 (typical)
Clear Aperture (%):
>90
Cut-Off Tolerance (%):
±3 (typical)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Flexible Design to Conform to Curved Surfaces
  • Scratch Insensitive, Ultra-thin Polymer Construction
  • >80% Average Transmission

Everix Ultra-Thin Shortpass Filters are constructed from layers of ultra-thin polymers and dyes that deliver the same performance as thick traditional filters but in a compact, flexible filter design. The all-plastic composition of these flexible shortpass filters makes them both shatter proof and insensitive to scratching. Less than 500 microns thick, these flexible filters provide high transmission and a blocking optical density (OD) of 2.0 outside of transmission range. Everix Ultra-Thin Shortpass Filters are available with sharp cut-off wavelengths across the visible and near-infrared (NIR) spectra. These filters are an excellent solution for vision or medical applications requiring low cost, space saving optical filters.

Note: Custom filter designs can be purchased directly from Everix.