eo_logo
 
Product added to cart

650nm CWL, 50mm Dia.,High Transmission Traditional Coated 20nm Bandpass Filter

High Transmission Traditional Coated Bandpass Filters

High Transmission Traditional Coated Bandpass Filters

×
Stock #71-678 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$742.00
Volume Pricing
Qty 1+ C$742.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter

Physical & Mechanical Properties

Diameter (mm):
50.00 +0/-0.25
Clear Aperture CA (mm):
45.0
Thickness (mm):
5.90
Construction:
Mounted in Black Anodized Ring

Optical Properties

Center Wavelength CWL (nm):
650.00
Center Wavelength CWL Tolerance (nm):
+2/-2
Full Width-Half Max FWHM (nm):
20.00
Full Width-Half Max FWHM Tolerance (nm):
±4
Minimum Transmission (%):
80
Coating:
Traditional Coated
Blocking Wavelength Range (nm):
1x10-4 avg Xray to 1000nm

Environmental & Durability Factors

Operating Temperature (°C):
-50 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Passband Transmission up to 80%
  • 441.6 to 1064nm Wavelength Options with 10, 20, and 40nm Bandwidths
  • Ideal for Medical and Analytical Applications

High Transmission Traditional Coated Bandpass Filters are designed for situations where far-infrared blocking is not required, allowing for up to 80% transmission in the passband region and good blocking over the visible and NIR wavelength range. Featuring popular laser, mercury, biomedical, and analytical spectral lines, these filters cover a wide range of visible and NIR wavelengths. A hermetic seal and an anodized metal mount help maintain performance in high humidity environments and protect against chipping and scratching. High Transmission Traditional Coated Bandpass Filters are ideal for a range of scientific and medical applications such as spectral radiometry, medical diagnostics, chemical analysis, and Colorimetry. For applications requiring wider blocking ranges, traditional coated bandpass filters are available whereas applications requiring higher transmission above 90% are best served with hard coated bandpass filters.