eo_logo
 
Product added to cart

Coherent® StingRay™ Line Generator 1231506 | 655nm, 5mW, 45° Fan Angle

See More by Coherent®
×
Stock #86-864 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,031.94
Volume Pricing
Qty 1+ C$1,031.94 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Manufacturer:
Coherent®
Type of Laser:
Diode
Laser Class - CDRH:
II
Model Number:
1231506

Physical & Mechanical Properties

Pointing Stability (μrad/°C):
<10
Length (mm):
97.80

Optical Properties

Spatial Mode:
TEM00
Wavelength (nm):
655.00
Mode Quality, M2:
<1.5
Wavelength Tolerance (nm):
+10/-5
Color:
Red
Fan Angle (°):
45.00

Electrical

Output Power (mW):
5
Modulation Frequency (kHz):
Max Analog: 500

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #86-878
Europe: #86-878
Japan: #86-878
Korea: #86-878
China: #86-878
Electrical Leads/ Pin Connections:
Hirose HR-10P-12S
Output Type:
Free Space
Input Voltage (V):
5 - 24 DC

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +50
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • External Focus with up to 100mW Output Power
  • Auto Scaling Input Power 5 - 24VDC with Reverse Polarity Protection
  • Built-In Microcontroller for Fault Monitor
  • Coherent® StingRay™ Developer's Kit also available

Coherent® StingRay™ and BioRay™ Laser Diode Modules are ideal for a variety of alignment, machine vision, and biomedical applications. They are available in a wide range of output powers, wavelengths, and fan angles. High precision optical components and sophisticated drive electronics provide power and control to your application, reducing signal-to-noise ratios and increasing measurement speed. Coherent® StingRay™ and BioRay™ Laser Diode Modules are designed with a flat top power distribution across the beam profile for consistency in line projection widths.

Note: For CDRH certified systems (Class IIIb), #86-878 Laser Controller and additional external voltage source (0.5~5V) with BNC connector is required.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.