eo_logo
 
Product added to cart

656.3nm CWL, 0.20 FWHM, 25mm Dia. Ultra Narrow Filter

×
Stock #21-384 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,310.00
Qty 1-5
C$2,310.00
Qty 6+
C$2,079.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Bandpass Filter

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.00/-0.25
Clear Aperture CA (mm):
21.00
Substrate Thickness (mm):
6 +0.00/-0.25

Optical Properties

Angle of Incidence (°):
0
Center Wavelength CWL (nm):
656.30
Full Width-Half Max FWHM (nm):
0.20
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Soda Lime Glass & Filter Glass
Minimum Transmission (%):
>45

Additional Info

Note:
Filter Design: Single-Cavity

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

Ultra Narrow Traditional Coated Bandpass Filters are ideal for use as laser line, laser cleanup, or laser excitation filters in demanding medical and laser applications. These filters provide OD 4 blocking by design, center wavelength tolerances as tight as 0.05nm, and bandwidths ranging from 0.2nm to 5.0nm. Multiple standard wavelength options including H-alpha hydrogen, HeNe laser, and Nd:YAG laser line are available. Rapid custom filters with bandwidth between 0.15 and 50nm and center wavelength between 340 and 2400nm are available. Please contact us for a quote.