eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

656nm CWL, 25mm Dia., Hard Coated OD 4.0 10nm Bandpass Filter

TECHSPEC Hard Coated OD 4.0 10nm Bandpass Filters

×
Stock #65-171 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$381.39
Volume Pricing
Qty 1-5 C$381.39 each
Qty 6-25 C$299.77 each
Qty 26-49 C$278.99 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter
Typical Applications:
FluoroSphere Red, FluoroSphere Dark Red

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.1
Clear Aperture CA (mm):
21.0
Thickness Tolerance (mm):
±0.1
Construction:
Mounted in Black Anodized Ring
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Substrate Thickness (mm):
3.5 ±0.5 typical

Optical Properties

Angle of Incidence (°):
0
Optical Density OD (Average):
≥4.0
Center Wavelength CWL (nm):
656.00 ±2.0
Full Width-Half Max FWHM (nm):
10.00 ±2.0
Full Width-Half Max FWHM Tolerance (nm):
±2.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Minimum Transmission (%):
≥85
Coating:
Hard Coated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 1200

Threading & Mounting

Mount Thickness (mm):
5.0 ±0.1

Environmental & Durability Factors

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Ideal for Life Sciences or Chemical Analysis
  • Available in UV, VIS, and IR Center Wavelengths
  • Feature High Performance Hard Coatings
  • Hard Coated OD 4.0 5nm25nm, and 50nm Bandpass Filters Also Available

TECHSPEC® Hard Coated OD 4.0 10nm Bandpass Filters are narrowband filters used extensively in applications including flame photometry, elemental or laser line separation, fluorescence, laser diode cleanup, or chemical detection or analysis. These optical filters offer steep slopes with deep blocking to achieve high performance in demanding applications. TECHSPEC Hard Coated OD 4.0 10nm Bandpass Filters feature durable hard coatings to minimize filter degradation while increasing transmission. The bandpass filters are available in UV, VIS, and IR center wavelengths. 

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts