eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

659nm, 12.5mm Diameter, Dichroic Laser Beam Combiner

TECHSPEC® Dichroic Laser Beam Combiners

×
Stock #86-388 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$282.80
Qty 1-5
C$282.80
Qty 6+
C$221.20
Volume Pricing
Request Quote
Get Product Downloads
Reflected Laser Wavelength (nm):
632.8, 635, 647.1
Transmitted Laser Wavelength (nm):
671, 676.4, 785

Product Details

Type:
Dichroic Filter

Physical & Mechanical Properties

Diameter (mm):
12.50 +0.0/-0.1
Clear Aperture CA (mm):
8.8
Construction:
Mounted in Black Anodized Ring
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Substrate Thickness (mm):
2

Optical Properties

Angle of Incidence (°):
45
Cut-On Wavelength (nm):
659.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Reflection (%):
>98
Reflection Wavelength (nm):
632.8 - 647.1
Surface Quality:
60-40
Transmission (%):
>95
Transmission Wavelength (nm):
671 - 790
Transmitted Wavefront, RMS:
<1λ
Wavelength Range (nm):
633 - 790

Threading & Mounting

Mount Thickness (mm):
3.5 ±0.1

Environmental & Durability Factors

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Polarization Insensitive
  • Hard Sputtered Coating
  • Multiple Sizes Available

TECHSPEC® Dichroic Laser Beam Combiners are designed to efficiently combine or separate multiple laser beams at a 45° angle of incidence. The filters feature greater than 98% reflection and greater than 95% transmission at popular laser lines, yielding exceptionally low loss. These filters are available in a 12.5, 25, and 50mm diameters, with a range of cut-on, reflection, and transmission wavelengths. These filters are ideal for multi-laser fluorescence imaging and measurement applications, including laser microscopy and flow cytometry. TECHSPEC® Dichroic Laser Beam Combiners are constructed from low autofluorescence substrates with hard sputtered coatings. These filters are ideal for multi-laser fluorescence imaging and measurement applications, including laser microscopy and flow cytometry. 

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.

Manufacturer of
Precision Laser Optics
laser optics banner image

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.