eo_logo
 
Product added to cart

65mm, Side Drive, 13mm Travel, English Stainless Steel Stage

×
Stock #22-947 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$770.00
Qty 1-9
C$770.00
Qty 10+
C$731.64
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (X)
Guide System:
Gothic Arc Ball Bearing
Type of Drive:
Metric Micrometer
Drive Orientation:
Side Drive
Type:
English
Stage Size (mm):
65 x 65
Travel (mm):
13
Travel (inches):
0.51
Construction:
Stainless Steel
Load Capacity (kg):
20
Load Capacity (N):
196
Mounting Threads:
(9) 1/4-20, (4) 6-32, (8) 2-56
Parallelism (μm):
15
Straight Line Accuracy (μm):
1
Weight (kg):
0.56
Pitch (arcsec):
25
Yaw (arcsec):
15

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Family Description

  • Stainless Steel Construction for up to 20kg Load Capacity
  • Provides Excellent Temperature and Straight-Line Stability
  • Compatible with all TECHSPEC Manual Stages

Stainless Steel Extended Contact Ball Bearing Linear Translation Stages feature a gothic arch guide system which provides excellent straightness and parallelism. With bearings machined directly out of the stainless-steel stage platform, these stages are designed to offer extreme stability in temperature-fluctuating environments and are ideal for system applications requiring up to a 20kg load capacity. Stainless Steel Extended Contact Ball Bearing Linear Translation Stages are configured with hole patterns that are compatible with all TECHSPEC Manual Stages. Available in three stage sizes with either English or Metric Mounting Threads, the stages are easily configured in two and three axis orientations, making them ideal for both lab and system integration.